43.6 Active Current Consumption DC Electrical Specifications (125°C)
| DC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ.(1) | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE(2,3) | MCU IDD in Active mode w/LDO mode selected | PLL 64 MHz | 105 | 411 | μA/MHz | VDD = VDDANA = 3.3V |
| PLL 48 MHz | 89 | 395 | μA/MHz | VDD = VDDANA = 3.3V | |||
| APWR_13 | MCU IDD in Active mode w/BUCK mode selected | PLL 64 MHz | 70 | 291 | μA/MHz | VDD = VDDANA = 3.3V | |
| PLL 48 MHz | 62 | 279 | μA/MHz | VDD = VDDANA = 3.3V | |||
|
Note:
| |||||||