43.4 Power Supply Electrical Specifications

Table 43-5. Power Supply Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_1VDDCORE_CIN

VDDCORE (CLDO_OUT) input bypass parallel capacitor pair(5)

—1—µFBulk ceramic or solid tantalum with ESR <0.5Ω. Min and max represent absolute values including cap tolerances
—100—nFCeramic XR7/X5R with ESR <0.5Ω depending on temperature
REG_5VDD33

VDD33 input bypass parallel capacitor pair(5)

—10—μFBulk ceramic or solid tantalum with ESR <0.5Ω(5)
—100—nFCeramic XR7/X5R with ESR <0.5Ω depending on temperature on all VDDIO pins(5)
REG_6PMU_VDDIOInput bypass parallel capacitor pair for the PMU power section(5)—4.7—μFBulk Ceramic or solid Tantalum with ESR <0.5Ω(5)
REG_7PMU_VDDPInput bypass parallel capacitor pair for the PMU power section(5)—1—μFBulk ceramic or solid tantalum with ESR <0.5Ω(5)
REG_9VDDFLASH_CINVDD_FLASH bypass parallel capacitor pair(5)—10—μFBulk ceramic or solid tantalum with ESR <0.5Ω(5)
—100—nFCeramic XR7/X5R with ESR <0.5Ω depending on temperature on all VDDFLASH pins(5)
REG_17VDDANA_CINVDDANA input bypass parallel capacitor pair(5)—10—μFBulk ceramic or solid tantalum with ESR <0.5Ω(5)
—0.1—nFCeramic XR7/X5R with ESR <0.5Ω
REG_18VDDANA_LEXTVDDANA series ferrite bead DCR (DC resistance)——0.1Ω≥600Ω at 100 MHz
REG_19Ferrite bead current Rating(1)100——mA—
REG_20BUCK_PLL_CINVDD bypass capacitor on the BUCK_PLL input—1—μFCeramic XR7/X5R with ESR <0.5Ω
REG_21BUCK_BB_CINVDD bypass capacitor on the BUCK_BB input—1—μFCeramic XR7 with ESR <0.5Ω
REG_22BUCK_MPA_CINVDD bypass capacitor on the BUCK_LPA input—1—μFCeramic XR7 with ESR <0.5Ω
REG_23BUCK_LPA_CINVDD bypass capacitor on the BUCK_MPA input—1—μFCeramic XR7 with ESR <0.5Ω
REG_24BUCK_CLDO_CINVDD bypass capacitor on the BUCK_CLDO input—1—μFCeramic XR7 with ESR <0.5Ω
REG_25R_EXTBias for reference current generation—30—kΩ—
REG_27VSW_LEXT(2,3)Buck Switch mode regulator inductor inductance—4.7—μHShielded inductor only
REG_29Inductor DCR (DC resistance)——0.22Ω—
REG_31Inductor ISAT rating(2,6)250——mA—
REG_32VSW_CAPEXTBuck Switch mode regulator bulk capacitor capacitance10——μF—
REG_32ABuck Switch mode regulator filtering capacitor capacitance100——nF—
REG_36VDDCOREVDDCORE voltage range1.141.21.26VMCU Active, cache and prefetch disabled while executing from Flash
REG_37VDD33(4)VDD33 input voltage range1.93.33.6V—
REG_39VDDANA(4)VDDANA input voltage range1.93.33.6V—
REG_40VDD_PMUPMU output voltage1.301.351.40VPMU output voltage
REG_43SVDDIO_R

VDDIO rise ramp rate to ensure internal Power-on Reset signal

0.03—0.11V/msFailure to meet this specification may lead to start-up or unexpected behaviors
REG_44SVDDIO_FVDDIO falling ramp rate to ensure internal Power-on Reset signal——1.39V/msFailure to meet this specification may cause the device to not detect reset
REG_45VP0R+Power-on Reset —1.59— VVDDIO power up/Down (See Param REG43, VDDIO Ramp Rate)
REG_45_AVP0R-Power-on Reset —1.56—VVDDIO Power up/Down (See Param REG43, VDDIO Ramp Rate)
REG_47VBOR33(4)VDDIO BOD —1.8 —V—
REG_48VBOR12BOR of the 1.2V regulator—1.1—V—
REG_48AVZPBOR33Zero power BOR2.1——VFunction available from 2.1V to 3.6V. Applicable for deep sleep wake-up condition.
REG_49VBOR33L2HBOR 3.3V low to high switch point —1.84 —V —
REG_50VBOR1P2L2HBOR 1.2V low to high switch point —1.1 —V —
REG_51VBOD12VBOD12 Hysteresis—10.5—mV—
REG_52VBOD33VBOD33 Hysteresis—51.6—mV—
REG_53TRST(6)External RESET valid active pulse width—11—µsMinimum Reset active time to guarantee MCU Reset for the module. Reset filter circuit inside Module
—2.7—µsMinimum Reset active time to guarantee MCU Reset for SoC with no Reset filter circuit
Note:
  1. Ferrite Bead ISAT(min) ≥ (IDDANA(max) * 1.15).
  2. Buck Inductor ISAT(min) ≥ ((ICAPACITOR + IVDDCORE_MAX) * 1.2) when the BUCK mode is enabled (shielded inductor only).
  3. User must select either LDO or BUCK Mode. The modes are exclusive to each other.
  4. VDD33 and VDDANA must be at the same voltage level.
  5. All bypass caps must be located immediately adjacent to pin(s) and on the same side of the PCB as the MCU. Each primary power supply group VDDIO, VDDANA, VDDCORE must have one bulk capacitor and all power pins with a 100 nF bypass cap.
  6. The RESET pulse width is the minimum pulse width required on the I/O pin after any filtering on the MCLR pin.
  7. Keep the DCR as low as possible to improve efficiency.
  8. These parameters are characterized but not tested in manufacturing.