43.2 DC Electrical Characteristics
| Param. No. | VDDIO, VDDANA Range | Temp. Range (in °C) | Max. MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.9V to 3.6V | -40°C to +85°C | 64 MHz | Industrial | ||
| DC_7 | 1.9V to 3.6V | -40°C to +125°C | 64 MHz | Extended | ||
|
Note: The same voltage must be
applied to VDDIN and VDDIO.
| ||||||