43.29 TCCx Timer Capture Module AC Electrical Specifications

Table 43-36. TCCx Timer Capture Module AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx input low time2/fGLK_TCCx——nsVDDIO(min) and meet TCC_5 spec
TCC_3TCCINHIGHCapture TCCx input high time2/fGLK_TCCx——nsVDDIO(min) and meet TCC_5 spec
TCC_5TCCINPERIODCapture input period4/fGLK_TCCx——nsVDDIO(min)
TCC_7TCCOUTLOWCompare TCCx output low time 1/fGCLK_TCx——nsVDDIO(min) and meet TCC_11 spec
TCC_9TCCOUTHIGHCompare TCCx output high time 1/fGCLK_TCx——nsVDDIO(min) and meet TCC_11 spec
TCC_11TCCOUTPERIODCompare output period 2/fGCLK_TCx——nsVDDIO(min)
TCC_13fGCLK_TCCxTCC peripheral module clock frequency—— 64MHz
TCC_15TCCFDFault input to I/O pin change—— 63ns
TCC_17TCCFLTFault input pulse width 10——ns
Figure 43-27. TCCx Timer Capture Input Module AC Timing Diagram
Figure 43-28. TCCx Timer Capture Output Module AC Timing Diagram
Figure 43-29. TCC_x Timer Compare Fault Output Module AC Timing Diagram