43.14 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications (125°C)
| DC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ.(1) | Max. | Units | Conditions |
| OPWR_1 | IDD_OFF(2) | MCU IDD in OFF mode powered from VDDIO | 3.3V | 0.36 | 12.8 | µA | In OFF mode, the device is entirely powered-off. Note: This mode is left by
pulling the RESET pin low, or when a power Reset is
done. |
| OPWR_3 | 1.9V | 0.11 | 7.66 | ||||
|
Note:
| |||||||