43.10 Sleep Current Consumption DC Electrical Specifications (125°C)
| DC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ.(1) | Max. | Units | Conditions |
| SPWR_1 | IDD_SLEEP | MCU IDD in Sleep mode w/LDO mode selected | 3.3V | 0.58 | 16.3 | mA | XTAL = OFF, TA = 25°C |
| SPWR_5 | 3.3V | 0.88 | 17.3 | mA | XTAL = ON, TA = 25°C | ||
| SPWR_29 | MCU IDD in Sleep mode w/BUCK mode selected | 3.3V | 0.67 | 13.0 | mA | XTAL = ON, TA = 25°C | |
| SPWR_33 | 3.3V | 0.49 | 12.6 | mA | XTAL = OFF, TA = 25°C | ||
|
Note:
| |||||||