43.25 UART AC Electrical Specifications

Table 43-31. UART AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
UT_1FBRATEBaud rateAsynchronous SAMPR = 16x mode——Asynchronous arithmetic formula(2)Mbps VDDIO = 3.3V
UT_3Asynchronous SAMPR = 8x mode——Asynchronous arithmetic formula(2)Mbps VDDIO = 3.3V
UT_5Asynchronous SAMPR = 3x mode——Asynchronous arithmetic formula(2)Mbps VDDIO = 3.3V
UT_19Synchronous mode——Synchronous formula(2)Mbps —
UT_23FUSARTUSART max GCLK_SERCOM——64MHz —
UT_25FXCKUSART external clock input——32MHz —
Note:
  1. These parameters are characterized, but not tested in manufacturing.
  2. Operating ModeConditionBaud Rate (Bits Per Second)Baud Register Value Calculation
    Asynchronous arithmetic
    fBAUD⁢ ≤ frefS⁢
    fBAUD⁢ = frefS(1−BAUD65536)⁢
    BAUD⁢ =65536⁢ ⁢.⁢ (1⁢  −S⁢ .⁢ fBAUDfref)⁢
    Synchronous
    fBAUD⁢ ≤ fref2⁢
    fBAUD⁢ ≤ fref2⁢  .⁢  (BAUD⁢ + 1)⁢
    BAUD⁢ =fref2⁢.⁢fBAUD⁢ − 1⁢