43.7 Idle Current Consumption DC Electrical Specifications (85°C)
| DC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ.(1) | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE (2) | MCU IDD in IDLE mode w/LDO mode selected | PLL 64 MHz | 54 | 184 | μA/MHz | VDD = VDDANA = 3.3V |
| PLL 48 MHz | 68 | 249 | |||||
| IPWR_3 | MCU IDD in IDLE mode w/BUCK mode selected | PLL 64 MHz | 77 | 258 | |||
| PLL 48 MHz | 49 | 178 | |||||
|
Note:
| |||||||