43.22 ADC Electrical Specifications

Table 43-24. ADC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1VDDANAADC module supplyVDDANA(min)—VDDANA(max)VVDDIO = VDDANA
Reference Inputs
ADC_3VREF(4)Reference voltage high (external reference buffers) ——VDDANAVADC reference voltage
Analog Input Range
ADC_7AFSFull-scale analog input signal range (Single-ended)0—VDDANAVVREF = VDDANA(max)
Table 43-25. ADC Single-Ended Mode AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Single-Ended Mode ADC Accuracy
SADC_11ResResolution6—12bitsSelectable 8, 10, 12 bit resolution ranges
SADC_13EN0B(3)Effective number of bits11.1311.1811.22bits1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_19INL(3)Integral non-linearity -1.5-1.2 / +1 1LSB 1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_25DNL(3)Differential non -inearity-1-1 / +1.2 1.5LSB1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_31GERR(3)Gain error-2.96-2.30-1.58LSB1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_37 E0FF(3)Offset error1.832.252.86LSB 1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
Single-Ended Mode ADC Dynamic Performance
SADC_49SINAD(1,2,3)Signal-to-noise and distortion68.8169.1169.38dBVREF = VDDANA = VDDIO = 3.3V at 12-bit resolution, 1 Msps, SAMC=1(1,2)
SADC_51SNR(1,2,3)Signal-to-noise ratio68.9069.2169.76
SADC_53SFDR(1,2,3)Spurious free dynamic range79.7385.2586.41
SADC_55THD(1,2,3)Total harmonic distortion-88.64-85.42-78.06
Note:
  1. Characterized with an analog input sine wave = (FTP(max)/400). Example: FTP(max) = 1 Msps/400 = 2.5 kHz sine wave.
  2. Sine wave peak amplitude = 95% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Spec values collected under the following additional conditions:
    1. 12-bit resolution mode
    2. All registers at Reset default value otherwise not mentioned
  4. ADC measurements done with 3.3V VREF voltage.
  5. Value taken over 7 harmonics.
Table 43-26. ADC Conversion AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_ Clock Requirements
ADC_57TADADC clock period —31.25 —nsVREF = VDDANA = 3.3V
ADC Single-Ended Throughput Rates
ADC_59FTPR (Single-ended mode)Throughput rate(3) (Single-ended) 0.01— 1Msps

12-bit resolution, DIV_SHR = 2

Note:
  1. Throughput Rate = 1/((SAMC_SHR +15)*TADX)

    TADX=1/ (ADC Control Clock / DIV_SHR) ,SAMC_SHR = sampling rate

Table 43-27. ADC Sample AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_63TSAMPADC sample time (1,2,3,4)1(1,4)——TAD12-bit TAD(min), Ext Analog Input Rsource ≤ 147Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 504Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 1,000Ω
2(1,4)——12-bit TAD(min), Ext Analog Input Rsource ≤ 2,272Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 3,008Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 4,000Ω
3(1,4)——12-bit TAD(min), Ext Analog Input Rsource ≤ 4,416Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 5,504Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 6,976Ω
4(1,2,4)——12-bit TAD(min), Ext Analog Input Rsource ≤ 6,560Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 8,000Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 9,984Ω
5(1,4)——12-bit TAD(min), Ext Analog Input Rsource ≤ 8,704 Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 10,496Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω
6(1,4,5)——12-bit TAD(min), Ext Analog Input Rsource ≤ 10,880Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 16,000Ω
ADC_65TCNVConversion time (3) (Single-Ended mode)14TAD12-bit resolution
1210-bit resolution
108-bit resolution
ADC_69CSAMPLEADC internal sample cap456pf —
ADC_71RSAMPLEADC internal impedance——200Ω —
Note:
  1. When SAMPCTRL.OFFCOMP=0:
    • TSAMP = (((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution + 2) * ln(2))/TAD)+1 rounded down to nearest whole integer
    • User SAMPCTRL.SAMPLEN = (TSAMP – 1)
  2. When SAMPCTRL.OFFCOMP=1:
    • TSAMP = 4 (Forced by HDW)
    • User SAMPCTRL.SAMPLEN = (n/a, Ignored by HDW)
  3. ADC Throughput Rate FTP = ((1/((TSAMP + TCNV) * TAD))/(# of user active analog inputs in use on specific target ADC module))
    Note: Specification values assume only one AINx channel in use.
  4. TSAMP ≥ (INT[((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution+2) * ln(2))/TAD]+1).
  5. For RSOURCE values exceeding TSAMP = 6 sample time condition, use the formula in note 5 to calculate.