43.19 Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications

Table 43-20. Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput frequency 23.5— 40.3kHzVDDIO = VDDANA ≥ VDDANA(min) -40°C ≤ TA ≤ +125°C
LP32K_2FOSC_LPRC32KOutput frequency26.132.736.6kHzVDDIO = VDDANA ≥ VDDANA(min) -40°C ≤ TA ≤ +85°C (in other words, Factory default calibration)
LP32K_9RC32K_DutyLPRC32K OSC duty cycle— 50—%VDDIO = VDDANA ≥ VDDANA(min)
Note: These parameters are characterized but not tested in manufacturing.