43.15 Wake-Up Timing from Low Power Modes AC Electrical Specifications

Table 43-16. Wake-Up Timing from Low Power Modes AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA = 1.9V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp and

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions(1)
WKUP_1WKUP_IDLEWake from Idle mode—1.6—µsWake-up time is measured between the EIC input pin toggle to the GPIO toggle at the first instruction of the EIC interrupt handler
WKUP_3WKUP_STDBYWake from Standby Sleep mode—8.6—µsWake-up time is measured between the EIC input pin toggle to the GPIO toggle at the first instruction of the EIC interrupt handler. FRC is the source clock for LPCLK for Sleep mode
WKUP_13WKUP_BCKUPWake from Deep Sleep mode—419—µsWake-up time is measured between the INT0 input pin toggle to the GPIO toggle (after clearing the DSCON.DSSR) at the beginning of the Reset_Handler. Includes hardware boot-up time and Reload Device Configuration Fuses.
WKUP_15WKUP_OFFWake from eXtreme Deep Sleep Mode—421—µs
Note:
  1. VDD = 3.3V, CPU clock = 64 MHz , Temperature = 25°C.