57.18 DAC Module Electrical Specifications

Table 57-21. DACx Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Reference Range, Timing and Accuracy
DAC_1DRESDAC Resolution——12Bits—
DAC_3DCLKInternal DAC Clock Frequency ——12MHzVDDIN(min)
DAC_5DSAMPDAC Sampling RateLow-Power mode (DACC_ACR.IBCTLCHx = 1)——0.5MSPS+/-4 LSB of final value for step size ≤ 100 LSB at CLOAD and RLOAD w/VDDIN = 3.3V
High-Power mode (DACC_ACR.IBCTLCHx = 3)——1MSPS
DAC_7VOUTOutput Voltage Linear Range (DACC_ACR.IBCTLCHx = 3)GNDANA + 0.5% × VREFP—99% × VREFPVVREFP = VDDIN Code = 0x000 to 0xFFF No RLOAD CLOAD = 50 pF
DAC_9VREFP(1)DAC Reference Input Voltage VDDIN(min) or ≥ 2.5V whichever is greater—VDDINV—
DAC_11CLOADDAC Out maximum load to meet VOUT and TSET ——50pF—
DAC_13RLOADDAC Out maximum load to meet VOUT and TSET 5——kΩ—
DAC_15TsetDAC Settling Time (DACC_ACR.IBCTLCHx = 3)—0.52.5µsDACC_CDRx(n-1) to DACC_CDRx(n) ±0.5 LSB at CLOAD and RLOAD w/ VDDIN = 3.3V
DAC_17Tset_FSDAC Full Scale Settling Time (DACC_ACR.IBCTLCHx = 3)—11.2µsDACC_CDRx = 0x000 to DACC_CDRx = 0xFFF at CLOAD and RLOAD w/ VDDIN = 3.3V
DAC_20RoutDAC output resistor 0.3V < Vout < VDDIN -0.3V DACC_ACR.IBCTLCHx = 3—15—ΩVDDIN = 3.3V at RLOAD
DAC output resistor Vout > VDDIN -0.3V DACC_ACR.IBCTLCHx = 3—550—VDDIN = 3.3V at RLOAD
DAC output resistor Vout < 0.3V DACC_ACR.IBCTLCHx = 3—550—VDDIN = 3.3V at RLOAD
DAC output resistor Vout = VREFP/2 DACC_ACR.IBCTLCHx = 0 (Bypass mode, buffer off)—300—kΩVDDIN = 3.3V at No RLOAD
SINGLE ENDED MODE (2)
SDAC_19INLIntegral Non Linearity (DACC_ACR.IBCTLCHx = 3)-10+/-210LSBVREFP = VDDIN = 3.3V w/ CLOAD and No RLOAD
SDAC_21DNLDifferential Non Linearity (DACC_ACR.IBCTLCHx = 3)-4+/-24LSB
SDAC_23GERRGain Error (DACC_ACR.IBCTLCHx = 3)-41—41LSBVREFP = VDDIN = 3.3V w/ CLOAD and No RLOAD
SDAC_25EOFF(3)Offset Error-9—9LSBVREFP = VDDIN = 3.3V w/ CLOAD and No RLOAD
Note:
  1. The DAC functional device operation with either internal or external VREFP < 2.5V is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise/accuracy on VDDIN, GNDANA, and VREFP accuracy/drift.
  2. Over VOUT range defined by DAC_7 parameter.
  3. Best-fit Curve from 0x080 to 0xF7F.