57.15 LPRC32K Electrical Specifications

Table 57-17. Low-Power 32 kHz Slow RC Oscillator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1LPRC32K_FOSCOutput Frequency203257kHzFactory Default Calibration
LP32K_11LPRC32K_STLPRC32K OSC Startup Time——120µs—