57.11 Temperature Sensor Electrical Specifications

Table 57-13. Temperature Sensor Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TS_1TS_VtempOutput Voltage via AFE0_AD110.640.720.80VTa = 25°C
TS_2TS_TempDriftTemperature Drift2.062.332.60mV/°C—
TS_3TS_TempAccuracyTemperature Accuracy-10—10°C—
TS_4TS_SettlingTimeVtemp Settling Time——1µsWhen VTEMP is sampled by the AFEC, the required track-and-hold time to ensure 1°C accurate settling
TS_5TS_StartupStartup Time——30µs—
Note:
  1. AFE Gain Error and Offset error considered calibrated. This calibration at ambient temperature is not a feature of the product and is performed by the user's application.