57.34 MLB Electrical Specifications

Figure 57-42. Media Local Bus (MLB) Timing Diagrams
Table 57-47. Media Local Bus (MLB) Electrical Specification
AC CHARACTERISTICS (1)Standard Operating Conditions: VDDIO = VDDIN 2.7V to 3.6V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
MLB_1fMLBCLKMedia Local Bus Clock Frequency11.28—49.15MHzSee Note 2
MLB_3tMLBDATSETUPMedia Local Bus data setup time1—5nsSee Note 1
MLB_5tMLBDATHOLDMedia Local Bus data hold time2—5ns
Note:
  1. The system has been constrained to achieve the timings in 256xFs and 512xFs in compliance with the MediaLB (MLB) specification.
  2. fMLBCLK = FSAMPLE * (256 or 512 or 1024). 44.1 kHz ≤ FSAMPLE ≤ 48 kHz.