3.4.4.9 Interrupt Vector Fetch
When an interrupt occurs, the interrupt vector address needs to be fetched from the interrupt vector table. A signal is used to notify the PBU that a vector fetch is taking place. Only a single fetch is performed; no prefetch occurs.