3.4.4.4 Module Operation When Cache Enabled

The PBU will be preconfigured so that the Cache functionality is fixed to Instruction Cache mode, which is the only type of operation described in this section.