8.2.1 I/O Port Write/Read Timing
One instruction cycle is required between a port direction change or
port write operation and a read operation of the same port. Typically, this instruction
would be a NOP.
The following registers are in the PORT module:
- ANSELx (one per port)
- TRISx (one per port)
- PORTx (one per port)
- LATx (one per port)
- ODCx (one per port)
- CNPUx (one per port)
- CNPDx (one per port)
- CNCONx (one per port – optional)
- CNEN0x (one per port)
- CNSTATx (one per port – optional)
- CNEN1x (one per port)
- CNFx (one per port)