15.5.2 UARTx Configuration Register High

Name: UxMODEH
Offset: 0x23A, 0x262, 0xF02

Bit 15141312111098 
 SLPENACTIVE  BCLKMODBCLKSEL[1:0]HALFDPLX 
Access R/WRR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 RUNOVFURXINVSTSEL[1:0]C0ENUTXINVFLO[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – SLPEN Run During Sleep Enable bit

ValueDescription
1

UART BRG clock runs during Sleep.

0

UART BRG clock is turned off during Sleep.

Bit 14 – ACTIVE UART Running Status bit

ValueDescription
1

UART clock request is active (user can not update the UxMODE/UxMODEH registers).

0

UART clock request is not active (user can update the UxMODE/UxMODEH registers).

Bit 11 – BCLKMOD Baud Clock Generation Mode Select bit

ValueDescription
1

Uses fractional Baud Rate Generation.

0

Uses legacy divide-by-x counter for baud clock generation (x = 4 or 16 depending on the BRGH bit).

Bits 10:9 – BCLKSEL[1:0] Baud Clock Source Selection bits

ValueDescription
11FVCODIV
10

FOSC

01FVCO/5
00

FP

Bit 8 – HALFDPLX UART Half-Duplex Selection Mode bit

ValueDescription
1

Half-Duplex mode: UxTX is driven as an output when transmitting and tri-stated when TX is Idle.

0

Full-Duplex mode: UxTX is driven as an output at all times when both UARTEN and UTXEN are set.

Bit 7 – RUNOVF Run During Overflow Condition Mode bit

ValueDescription
1

When an Overflow Error (OERR) condition is detected, the RX shifter continues to run so as to remain synchronized with incoming RX data; data are not transferred to UxRXREG when it is full (i.e., no UxRXREG data are overwritten).

0

When an Overflow Error (OERR) condition is detected, the RX shifter stops accepting new data (Legacy mode).

Bit 6 – URXINV UART Receive Polarity bit

ValueDescription
1

Inverts RX polarity; Idle state is low.

0

Input is not inverted; Idle state is high.

Bits 5:4 – STSEL[1:0] Number of Stop Bits Selection bits

ValueDescription
11

2 Stop bits sent, 1 checked at receive.

10

2 Stop bits sent, 2 checked at receive.

01

1.5 Stop bits sent, 1.5 checked at receive.

00

1 Stop bit sent, 1 checked at receive.

Bit 3 – C0EN Enable Legacy Checksum (C0) Transmit and Receive bit

ValueDescription
1

Checksum Mode 1 (enhanced LIN checksum in LIN mode; add all TX/RX words in all other modes).

0

Checksum Mode 0 (legacy LIN checksum in LIN mode; not used in all other modes).

Bit 2 – UTXINV UART Transmit Polarity bit

ValueDescription
1

Inverts TX polarity; TX is low in Idle state.

0

Output data are not inverted; TX output is high in Idle state.

Bits 1:0 – FLO[1:0] Flow Control Enable bits (Only valid when MOD[3:0] = 0xxx)

ValueDescription
11

Reserved

10

RTS-DSR (for TX side)/CTS-DTR (for RX side) hardware flow control

01

XON/XOFF software flow control

00

Flow control off