15.5.8 UARTx Transmit Buffer Register

Legend: x = Bit is unknown

Name: UxTXREG
Offset: 0x248, 0x270, 0xF10

Bit 15141312111098 
 LAST        
Access W 
Reset x 
Bit 76543210 
 TXREG[7:0] 
Access WWWWWWWW 
Reset xxxxxxxx 

Bit 15 – LAST Last Byte Indicator for Smart Card Support bit

Bits 7:0 – TXREG[7:0] Transmitted Character Data bits 7-0

If the buffer is full, further writes to the buffer are ignored.