15.5.15 UARTx Smart Card Configuration Register

Name: UxSCCON
Offset: 0x258, 0x280, 0xF20

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TXRPT[1:0]CONVT0PDPRTCL  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 5:4 – TXRPT[1:0] Transmit Repeat Selection bits

ValueDescription
11

Retransmits the error byte four times.

10

Retransmits the error byte three times.

01

Retransmits the error byte twice.

00

Retransmits the error byte once.

Bit 3 – CONV Logic Convention Selection bit

ValueDescription
1

Inverse logic convention

0

Direct logic convention

Bit 2 – T0PD  Pull-Down Duration for T = 0 Error Handling bit

ValueDescription
1

2 ETU

0

1 ETU

Bit 1 – PRTCL Smart Card Protocol Selection bit

ValueDescription
1

T = 1

0

T = 0