3.5.30 EDS Bus Master Priority Control Register

Name: MSTRPR
Offset: 0x58

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DMAPRCANPR   NVMPR 
Access R/WR/WR/W 
Reset 000 

Bit 5 – DMAPR Modify DMA Controller Bus Main Priority Relative to CPU bit

ValueDescription
1 Raises the DMA Controller bus main priority above that of the CPU.
0 No change to the DMA Controller bus main priority.

Bit 4 – CANPR Modify CAN1 Bus Main Priority Relative to CPU bit

ValueDescription
1 Raises the CAN1 bus main priority above that of the CPU.
0 No change to the CAN1 bus main priority.

Bit 0 – NVMPR Modify NVM Controller Bus Main Priority Relative to CPU bit

ValueDescription
1 Raises the NVM Controller bus main priority above that of the CPU.
0 No change to the NVM Controller bus main priority.