8.4.3 Controlling Configuration Changes
Because peripheral mapping can be changed during run time, some restrictions on peripheral remapping are needed to prevent accidental configuration changes. The dsPIC33CK256MC006 devices implement a control register lock sequence.