17.4 SMBus Support

The dsPIC33CK256MC006 family devices have support for SMBus through options in the input voltage thresholds. There are two control bits to select one of three options: SMEN (I2CxCONL[8]) and Configuration bit, SMBEN (FDEVOPT[10]). I2C1CONL details the setting of these control bits.

Table 17-3. I2C Pin Voltage Threshold
SMEN SFR Bit (I2CxCONL[8])SMBEN Configuration Bit (FDEVOPT[10])
I2C (default)0x
SMBus 2.010
SMBus 3.011