17.5 I2C Control/Status Registers

OffsetNameBit Pos.76543210
0x0200I2C1CONL15:8I2CEN I2CSIDLSCLRELSTRICTA10MDISSLWSMEN
7:0GCENSTRENACKDTACKENRCENPENRSENSEN
0x0202I2C1CONH15:8        
7:0 PCIESCIEBOENSDAHTSBCDEAHENDHEN
0x0204I2C1STAT15:8ACKSTATTRSTATACKTIM  BCLGCSTATADD10
7:0IWCOLI2COVD/APSR/WRBFTBF

0x0206

...

0x0207

Reserved         
0x0208I2C1ADD15:8      ADD[9:8]
7:0ADD[7:0]

0x020A

...

0x020B

Reserved         
0x020CI2C1MSK15:8      MSK[9:8]
7:0MSK[7:0]

0x020E

...

0x020F

Reserved         
0x0210I2C1BRG15:8I2CBRG[15:8]
7:0I2CBRG[7:0]

0x0212

...

0x0213

Reserved         
0x0214I2C1TRN15:8        
7:0I2CTXDATA[7:0]

0x0216

...

0x0217

Reserved         
0x0218I2C2RCV15:8        
7:0I2CRXDATA[7:0]