Auto-Shutdown Status
The ASEVT status bit (CCPxSTAT[4]) indicates the status of a shutdown event. If the ASEVT bit is cleared, the output pins associated with the CCP module will have normal activity.
If the ASEVT bit is set, then the output pins will be driven to their Shutdown states or held in a High-Impedance state. The ASEVT bit can also be used as a control bit to manually reset the shutdown condition, as described in Automatic Restart Enable.