11.4.5 Controlling Configuration Changes
Because peripheral mapping can be changed during run-time, some restrictions on peripheral remapping are needed to prevent accidental configuration changes. All devices include a control register lock bit to prevent alterations to the peripheral map.
Under normal operation, writes to the RPINRx and RPORx registers are not allowed. Attempted writes will appear to execute normally, but the contents of the registers will remain unchanged. To change these registers, they must be unlocked in hardware. The register lock is controlled by the IOLOCK bit (RPCON[11]). Setting IOLOCK prevents writes to the control registers; clearing IOLOCK allows writes.