11.4.12 Boundary Scan Cell Connections
The dsPIC33A family devices support a JTAG boundary scan. A Boundary Scan Cell (BSC) is inserted between the internal I/O logic circuit and the I/O pin, as shown in Figure 11-6. Most of the I/O pads have BSCs; however, JTAG pads do not. For a normal I/O operation, the BSC is disabled, and, therefore, is bypassed. The output enable input of the BSC is directly connected to the BSC output enable, and the output data input of the BSC is directly connected to the BSC output data. The pads that do not have BSC are the power supply pads (VDD, VSS and VCAP/VCORE) and the JTAG pads (TCK, TDI, TDO and TMS).