6.1 Device-Specific Information
| Device | Flash User Code Size (Kbytes) | Address Range | Pages | Page Size | Row Size | Rows Per Page | ||
|---|---|---|---|---|---|---|---|---|
| dsPIC33AK256MPSXXX dsPIC33AK256MCXXX | 256 | 0x800000 - 0x83FFFC | 64 | 256 x 140 bits | 1024, instruction words (32 bits) | 32 128-bit words (+ECC+3 spare) | 8 | |
| dsPIC33AK512MPSXXX dsPIC33AK512MCXXX | 512 | 0x800000 - 0x87FFFC | 128 | |||||
Note:
- Memory areas are not shown to scale.
- Refer to “Memory Organization” for the exact memory range of device.