6.5 Application Example

Word-Write

   long DataWord1;
   long DataWord2;
   long DataWord3;
   long DataWord4;

   long TargetWriteAddress;

    NVMCONbits.NVMOP = 1; 
    NVMCONbits.WREN = 1;
    NVMADR =  TargetWriteAddress ;
    NVMDATA0 =  DataWord1; 
    NVMDATA1 =  DataWord2;
    NVMDATA2 =  DataWord3;
    NVMDATA3 =  DataWord4;

    NVMCONbits.WR = 1;
    while (NVMCONbits.WR == 1);

CRC Checksum Calculation

   long StartAddress;
   long StartAddress;
   long EndAddress;
   int InitialValue;
   int DelayValue;
   int IdleValue;

   NVMCRCCONbits.CRCIDL = IdleValue;
   NVMCRCCONbits.DELAY = DelayValue;
   NVMCRCCONbits.ON = 1; 

    NVMCRCST = StartAddress;
    NVMCRCEND = EndAddress;
    
    NVMCRCSEED = InitialValue;  
   
    NVMCRCCONbits.START = 1;

   while(IFS0bits.NVMCRCIF == 0);                 

Partition Swap

   // Note: The below function must be identical and be at identical addresses 
on both
// partitions. Partition Swap is effective immediately, so GOTO W0 instruction executes  
from the just-swapped-to partition.
void _attribute((address(_PROGRAM_BASE), keep, naked, noinline)) SwapPartitions(void)
{asm volatile("\n mov.sl #%0, w1" "\n mov.l [w1], w1" // w1 = Inactive Partition FBTSEQ
 value (first word of last row) "\n mov.sl #0xC00000, w0" "\n mov.l [w0], w0" // 
w0 = Inactive Partition reset vector destination (__reset label on Inactive Partition) 
"\n bootswp w1" "\n goto w0" : /* no outputs */ : "i"(0x400000ul | 
(__PROGRAM_BASE + __PROGRAM_LENGTH - 0x10ul)) : "w0", "w1"); }