21.3.5 SPIx Baud Rate Generator Register

Note:
  1. Changing the BRG value when SPIEN = 1 causes undefined behavior.

Legend: R = Readable bit; W = Writable bit

Name: SPIxBRG
Offset: 0x1810, 0x1830, 0x1850, 0x1870

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    SPIxBRG[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 SPIxBRG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 12:0 – SPIxBRG[12:0]  SPI Baud Rate Generator Divisor bits(1)