18.4.2.4 Triangle Wave Mode
Triangle Wave mode generates an output voltage that rises and falls with
a triangle wave pattern. The Triangle Wave mode is enabled by the bit, TWME
(SLPxCON[26]), and requires SLOPEN to be set to ‘1’.
The high and low points of the waveform are specified via DACDAT and DACLOW. The rise
and fall times and the frequency of the triangle wave are controlled via the SLPxDAT
register. The very first clock cycle of the slope process selects a scaled SLPxDAT
value, instead of the specified value, to provide a prompt DAC response to the DAC
trajectory. For all subsequent clock cycles of the slope process, the slope generator
uses the specified SLPxDAT data value for incrementing/decrementing the DAC data value.
The Fast DAC mode is exclusive to the Triangle Wave mode and is used to provide a fast
response. The slope changes the direction automatically after reaching either the DACDAT
or DACLOW value. The Triangle Wave mode is useful in digital audio applications, where
an analog input signal is sampled via an analog comparator using a triangle wave
reference signal (Figure 18-5).
A configuration example to set the Triangle Wave mode is shown in Triangle Wave Mode Configuration(1).
Triangle Wave Mode Configuration(1)
/* Triangle Wave Mode Settings */
DAC1DATbits.DACLOW = 0x100; /* Lower data value */
DAC1DATbits.DACDAT = 0xF00; /* Upper data value */
SLP1DATbits.SLPDAT = 0x1; /* Slope rate, counts per step */
SLP1CONbits.TWME = 1; /* Enable Triangle Mode */
SLP1CONbits.SLOPEN = 1; /* Enable Slope Mode */
- The maximum value of DACDAT must be set at 0xF32 – SLPxDAT, and the minimum value of DACLOW must be set at 0xCD + SLPxDAT.