19.3.3 QEI x Status Register

Note:
  1. This status bit is only applicable to PIMOD[2:0] modes, ‘011’ and ‘100’.

Legend: C = Clearable bit, HS = Hardware Settable bit

Name: QEIxSTAT
Offset: 0x1A08, 0x1A48, 0x1A88, 0x1AC8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   PCHEQIRQPCHEQIENPCLEQIRQPCLEQIENPOSOVIRQPOSOVIEN 
Access R/C/HSR/WR/C/HSR/WR/C/HSR/W 
Reset 000000 
Bit 76543210 
 PCIIRQPCIIENVELOVIRQVELOVIENHOMIRQHOMIENIDXIRQIDXIEN 
Access R/C/HSR/WR/C/HSR/WR/C/HSR/WR/C/HSR/W 
Reset 00000000 

Bit 13 – PCHEQIRQ Position Counter Greater Than Compare Status bit

ValueDescription
1

POSxCNT > QEIxGEC

0

POSxCNT < QEIxGEC

Bit 12 – PCHEQIEN Position Counter Greater Than Compare Interrupt Enable bit

ValueDescription
1 Interrupt is enabled
0 Interrupt is disabled

Bit 11 – PCLEQIRQ Position Counter Less Than Compare Status bit

ValueDescription
1

POSxCNT < QEIxLEC

0

POSxCNT > QEIxLEC

Bit 10 – PCLEQIEN Position Counter Less Than Compare Interrupt Enable bit

ValueDescription
1

Interrupt is enabled.

0

Interrupt is disabled.

Bit 9 – POSOVIRQ Position Counter Overflow Status bit

ValueDescription
1 Overflow has occurred.
0 No overflow has occurred.

Bit 8 – POSOVIEN Position Counter Overflow Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 7 – PCIIRQ  Position Counter (Homing) Initialization Process Complete Status bit(1)

ValueDescription
1 POSxCNT was reinitialized.
0 POSxCNT was not reinitialized.

Bit 6 – PCIIEN Position Counter (Homing) Initialization Process Complete Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 5 – VELOVIRQ Velocity Counter Overflow Status bit

ValueDescription
1 Overflow has occurred.
0 No overflow has occurred.

Bit 4 – VELOVIEN Velocity Counter Overflow Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 3 – HOMIRQ Status Flag for Home Event Status bit

ValueDescription
1 Home event has occurred.
0 No home event has occurred.

Bit 2 – HOMIEN Home Input Event Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 1 – IDXIRQ Status Flag for Index Event Status bit

ValueDescription
1 Index event has occurred.
0 No index event has occurred.

Bit 0 – IDXIEN Index Input Event Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.