19.3.2 QEI x I/O Control Register
Legend:x = Bit is unknown
| Name: | QEIxIOC |
| Offset: | 0x1A04, 0x1A44, 0x1A84, 0x1AC4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| HCAPEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| QCAPEN | FLTREN | QFDIV[2:0] | OUTFNC[1:0] | SWPAB | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HOMPOL | IDXPOL | QEBPOL | QEAPOL | HOME | INDEX | QEB | QEA | ||
| Access | R/W | R/W | R/W | R/W | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | x | x | x | x |
Bit 16 – HCAPEN Position Counter Input Capture by Home Event Enable bit
| Value | Description |
|---|---|
1 |
HOMEx input event (positive edge) triggers a position capture event (QCAPEN must be cleared). |
0 |
HOMEx input event (positive edge) does not trigger a position capture event. |
Bit 15 – QCAPEN QEI Position Counter Input Capture by Index Match Event Enable bit
| Value | Description |
|---|---|
1 |
Index match event (positive edge) triggers a position capture event (HCAPEN must be cleared). |
0 |
Index match event (positive edge) does not trigger a position capture event. |
Bit 14 – FLTREN QEAx/QEBx/INDXx/HOMEx Digital Filter Enable bit
| Value | Description |
|---|---|
1 |
Input pin digital filter is enabled. |
0 |
Input pin digital filter is disabled (bypassed). |
Bits 13:11 – QFDIV[2:0] QEAx/QEBx/INDXx/HOMEx Digital Input Filter Clock Divide Select bits
| Value | Description |
|---|---|
111 |
1:128 clock divide |
110 |
1:64 clock divide |
101 |
1:32 clock divide |
100 |
1:16 clock divide |
011 |
1:8 clock divide |
010 |
1:4 clock divide |
001 |
1:2 clock divide |
000 |
1:1 clock divide |
Bits 10:9 – OUTFNC[1:0] QEI Module Output Function Mode Select bits
| Value | Description |
|---|---|
11 |
The CNTCMPx pin goes high when POSxCNT ≤ QEIxLEC or POSxCNT ≥ QEIxGEC. |
10 |
The CNTCMPx pin goes high when POSxCNT ≤ QEIxLEC. |
01 |
The CNTCMPx pin goes high when POSxCNT ≥ QEIxGEC. |
00 |
Output is disabled. |
Bit 8 – SWPAB Swap QEAx and QEBx Inputs bit
| Value | Description |
|---|---|
1 |
QEAx and QEBx are swapped prior to Quadrature Decoder logic. |
0 |
QEAx and QEBx are not swapped. |
Bit 7 – HOMPOL HOMEx Input Polarity Select bit
| Value | Description |
|---|---|
1 |
Input is inverted. |
0 |
Input is not inverted. |
Bit 6 – IDXPOL INDXx Input Polarity Select bit
| Value | Description |
|---|---|
1 |
Input is inverted. |
0 |
Input is not inverted. |
Bit 5 – QEBPOL QEBx Input Polarity Select bit
| Value | Description |
|---|---|
1 |
Input is inverted. |
0 |
Input is not inverted. |
Bit 4 – QEAPOL QEAx Input Polarity Select bit
| Value | Description |
|---|---|
1 |
Input is inverted. |
0 |
Input is not inverted. |
Bit 3 – HOME Status of HOMEx Input Pin After Polarity Control bit (read-only)
| Value | Description |
|---|---|
1 |
Pin is at logic ‘ Pin is at logic ‘ |
0 |
Pin is at logic ‘ Pin is at logic ‘ |
Bit 2 – INDEX Status of INDXx Input Pin After Polarity Control bit (read-only)
| Value | Description |
|---|---|
1 |
Pin is at logic ‘ Pin is at logic ‘ |
0 |
Pin is at logic ‘ Pin is at logic ‘ |
Bit 1 – QEB Status of QEBx Input Pin After Polarity Control and SWPAB Pin Swapping bit (read-only)
| Value | Description |
|---|---|
1 |
Physical pin, QEBx, is at logic ‘ physical pin, QEBx, is at logic ‘ physical pin, QEAx, is at logic ‘ physical pin, QEAx, is at logic ‘ |
0 |
Physical pin, QEBx, is at logic ‘ physical pin, QEBx, is at logic ‘ physical pin, QEAx, is at logic ‘ physical pin, QEAx, is at logic ‘ |
Bit 0 – QEA Status of QEAx Input Pin After Polarity Control and SWPAB Pin Swapping bit (read-only)
| Value | Description |
|---|---|
1 |
Physical pin, QEAx, is at logic ‘ physical pin, QEAx, is at logic ‘ physical pin, QEBx, is at logic ‘ physical pin, QEBx, is at logic ‘ |
0 |
Physical pin, QEAx, is at logic ‘ physical pin, QEAx, is at logic ‘ physical pin, QEBx, is at logic ‘ physical pin, QEBx, is at logic ‘ |