22.5.2.2.4 ACKSTAT Status Flag
The ACKSTAT bit (I2CxSTAT1[15]) is cleared when the client has sent an
Acknowledge (ACK = 0) and is set when the
client does not Acknowledge (ACK = 1).
The ACKSTAT bit (I2CxSTAT1[15]) is cleared when the client has sent an
Acknowledge (ACK = 0) and is set when the
client does not Acknowledge (ACK = 1).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.