23.3.2 SENTx Control Register 2

Legend: R = Readable bit, W = Writable bit

Name: SENTxCON2
Offset: 0x19C4, 0x19E4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TICKTIMESYNCMAX[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 TICKTIMESYNCMAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – TICKTIMESYNCMAX[15:0]

Module in Transmit Mode (RCVEN = 0):

TICKTIMESYNCMAX[15:0]: This register value specifies the period for the tick clock generator.

Module in Receive Mode (RCVEN = 1):

TICKTIMESYNCMAX[15:0]: This register value specifies the maximum time limit for a valid Sync period.