23.3.1 SENTx Control Register 1

Note:
  1. The bit has no function when RCVEN = 1.
  2. The bit has no function when RCVEN = 0.
  3. CCP3 OC output is internally connected with the SENT1OUT pin; CCP4 OC output is internally connected with the SENT2OUT pin.

Legend: R = Readable bit, W = Writable bit

Name: SENTxCON1
Offset: 0x19C0, 0x19E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON SIDL RCVENTXMTXPOLCRCEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PPPSPCEN PS NIBCNT[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000110 

Bit 15 – ON SENTx Enable bit

ValueDescription
1 Module is enabled.
0 Module is disabled.

Bit 13 – SIDL SENTx Stop in Idle Mode bit

ValueDescription
1 Module stops operation in Idle mode.
0 Module continues operation in Idle mode.

Bit 11 – RCVEN SENTx Receive Enable bit

ValueDescription
1 Module operates as a receiver.
0 Module operates as a transmitter.

Bit 10 – TXM  SENTx Transmit Mode bit(1)

ValueDescription
1 Module transmits a data frame only when triggered using the SYNCTXEN status bit.
0 Module transmits a data frame continuously while enabled.

Bit 9 – TXPOL  SENTx Transmit Polarity bit(1)

ValueDescription
1 Idle state of the data output pin is low.
0 Idle state of the data output pin is high.

Bit 8 – CRCEN CRC Enable bit

In Receive Mode (RCVEN = 1):

1 = CRC verification is performed using the J2716 method.

0 = CRC verification is not performed.

In Transmit Mode (RCVEN = 0):

1 = CRC is calculated using the J2716 method.

0 = CRC is not calculated.

Bit 7 – PPP Pause Pulse Present bit

ValueDescription
1 SENTx messages transmitted/received with a Pause pulse.
0 SENTx messages transmitted/received without a Pause pulse.

Bit 6 – SPCEN  Short PWM Code Enable bit(2, 3)

ValueDescription
1 SPC control from an external source is enabled.
0 SPC control from an external source is disabled.

Bit 4 – PS Prescale Select bit

ValueDescription
1 1:4 (module clock is FSENT/4)
0 1:1 (module clock is FSENT)

Bits 2:0 – NIBCNT[2:0] Nibble Count Control bits

ValueDescription
111 Reserved: do not use.
110 Six data nibbles per data packet
101 Five data nibbles per data packet
100 Four data nibbles per data packet
011 Three data nibbles per data packet
010 Two data nibbles per data packet
001 One data nibble per data packet
000 Reserved: do not use.