24.4.1.3.2 AGSMIN
The hexadecimal value equivalent of AGSMIN is 0x7C. This setting allows the BiSS engine to automatically trigger getsense as soon as possible according to the SCD frequency selected.
The hexadecimal value equivalent of AGSMIN is 0x7C. This setting allows the BiSS engine to automatically trigger getsense as soon as possible according to the SCD frequency selected.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.