13.4.11.5 Ping-Pong Receive Steady State
Figure 13-10 illustrates a ping-pong operation
involving two DMA channels, connected as shown in Figure 13-9, alternately writing the data to the ping-pong buffers (FIFO) from a
common peripheral responsible for receiving the data. The CPU remains in full control of
the operation without having to manually keep track of the DMA channel’s transactions.
The CPU is free to perform other tasks until completion while the DMA is operating
independently. When the CPU has completed its tasks, it simply enables the appropriate
DMA channel via the PCHAEN bit. When the DMA channel has completed its transfer, it
asserts its trigger output signal, which enables the other DMA channel via PCHAEN (with
PPEN set high). Note that when operating in Ping-Pong mode (PPEN = 1),
both the CHEN and PCHAEN bits must be set high to enable the DMA channel. This allows
the data flow exchange, which happens upon the next trigger by the receiving peripheral
to be independent of the completion order.
- DMA Channel 0 finishes before the CPU’s completion of its task, whereas DMA Channel 1 finishes after.
- Both the CHEN (Non-Repeated modes) and PCHAEN bits are hardware cleared once the transaction is completed.