28.4.8.2 Interrupt Outputs
The PTG module can generate up to 16 unique interrupt request signals. These signals are useful for interacting with an application software to create more complex functions.
The PTG module can generate an individual interrupt pulse by using the
PTGIRQ command.