28.4.8.3 Strobe Output
The strobe output of the PTG module can be used to output data from the PTG module. Typically, this output is connected to the ADC Channel Selection register, allowing the PTG to loop through ADC channels. The device-specific data sheet will indicate how the PTG strobe output is connected to other peripherals.
The ‘PTGCTRL 0b1110’ command writes the PTGL0 register contents to the
strobe output. The PTGL0 register can be modified by using the PTGADD
and PTGCOPY commands.
The ‘PTGCTRL 0b1100’ command writes the PTGC0LIM register contents to
the strobe output. The ‘PTGCTRL 0b1101’ command writes the PTGC1LIM
register contents to the strobe output.