14.11 FIFO Behavior
This section explains the FIFO behavior when TEF and TXQ are enabled. FIFO 1 is configured as a TX FIFO and FIFO 2 as an RX FIFO. The remaining FIFOs are not configured.
Note:
- The start addresses are calculated based on the number of objects in the FIFO and the PLSIZEx bits.
- The start addresses of the FIFOs given in Table 14-13 are calculated when TEF starts at 0x1400.
| FIFO | Objects in FIFO | Payload per Object | Timestamp | Bytes in Object | Bytes in FIFO | Start Address |
|---|---|---|---|---|---|---|
| TEF | 12 | N/A | Yes | 12 | 144 | 0x1400 |
| TXQ | 8 | 32 | N/A | 40 | 320 | 0x1490 |
| FIFO 1 | 5 | 64 | N/A | 72 | 360 | 0x15D0 |
| FIFO 2 | 16 | 64 | Yes | 76 | 1216 | 0x1738 |
| FIFO 3 | N/A | — | — | — | — | 0x1BF8 |