14.7 Message Transmission
The application has to configure the FIFO or TXQ before it can be used for transmission (see Transmit FIFO Configuration and Transmit Queue Configuration).
The application has to configure the FIFO or TXQ before it can be used for transmission (see Transmit FIFO Configuration and Transmit Queue Configuration).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.