14.13 Interrupts
Interrupts can be classified into multiple layers. Lower layer interrupts propagate to higher layers by multiplexing them into single interrupts. Figure 14-48 illustrates the layers of interrupts.
- FIFO Individual Interrupt
- FIFO Combined Interrupt
- Main Interrupt
These interrupts are then funneled into three separate module interrupts:
- Receive Interrupt
- Transmit Interrupt
- Information Interrupt
All module interrupts are persistent, meaning the condition that caused the interrupt must be cleared within the module for the interrupt request to be removed.