24.4.2.3 Reading SCDATA Registers
There are also two suggested methods for reading an SCD register:
- The register can be read directly within the host code from SCDATA, or
- The BiSS interrupt can be configured to trigger at the end of every BiSS transmission.
_EOT) to verify a
successful transmission. If CRC is being used, it is also recommended to poll after the
Client SCD valid bit (_CLSCDVx) is set. This bit is set after a
successful CRC value is detected. Once they are polled and successfully checked, the
B1SCDATA0L and B1SCDATA0H can be read by the user.