I/O Pin Control
The capture module is input-only and will not prevent other modules from driving its multiplexed pin. It is the user’s responsibility to ensure no other modules are driving the capture pin.
The capture module is input-only and will not prevent other modules from driving its multiplexed pin. It is the user’s responsibility to ensure no other modules are driving the capture pin.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.