34.2.7 DMT Interval Status Register
| Name: | PSINTV |
| Offset: | 0x3A18 |
| Property: | R/W |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PSINTV[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PSINTV[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PSINTV[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSINTV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – PSINTV[31:0] DMT Window Interval bits
The DMT Interval Status register specifies when the DMT counter “Clear” operation may be performed. The DMTCNT bits must be greater than the PSINTV bits before the Clear operation can be initiated. This register can be written only when the ON bit is zero.