34.2.2 Deadman Timer Preclear Register

Note:
  1. STEP1[15:8] (DMTPRECLR[15:8]) bits are cleared when a DMT Reset event occurs.
  2. STEP1 bits are also cleared if the STEP2 (DMTCLR[7:0]) bits are loaded with the correct value in the correct sequence.
Name: DMTPRECLR
Offset: 0x3A04
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 STEP1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 15:8 – STEP1[7:0]  Preclear Enable bits(1,2)

ValueDescription
01000000b Enables the Deadman Timer preclear.
All other write patterns Sets the BAD1 flag.