3.6.7 Floating-Point Exception Address Capture Register
Note:
- FEAR [1] is always set to 1’b0.
| Name: | FEAR |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FEAR[22:15] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FEAR[14:7] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FEAR[6:0] | EACE | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:1 – FEAR[22:0] Floating-Point Instruction Exception Address Capture Register bits(1)
Bit 0 – EACE Exception Address Capture Enable bit
| Value | Description |
|---|---|
| 1 | FEAR register address capture enabled |
| 0 | FEAR register address capture disabled (and FEAR [23:0] may contain a captured address) |