18.4.1.1 Comparator Inputs
The inputs to the comparator module are configured using the DACxCON register. The positive input of the comparator is selected by INPSEL[2:0] bits in DACxCMP[5:3]. The negative input of the comparator is selected by INNSEL[2:0] bits in DACxCMP[2:0],